Greenheck will be closed Monday, May 27th in observance of Memorial Day.  Order shipments will resume on Tuesday, May 28th . 

  DETAILS
    Close

    Toggle Switch, 251K06, 30A, 600V, Product # 381247

    Toggle Switch, 251K06, 30A, 600V, Product # 381247

    • Shipping Type:
      Parcel
    • Units:
      EA
    $223.49
    In stock 
    4 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    4.5 in
    Width
    2 in
    Height
    3 in
    Weight
    0.4 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget