DETAILS
    Close

    Switch, 40A, 3Pole, Nema 1, Square D 2510KG6S1, Product # 381434

    Switch, 40A, 3Pole, Nema 1, Square D 2510KG6S1, Product # 381434

    • Shipping Type:
      Parcel
    • Units:
      EA
    $244.65
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    4.5 in
    Width
    2 1/2 in
    Height
    3 in
    Weight
    0.8 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget