Greenheck will be closed Monday, May 27th in observance of Memorial Day.  Order shipments will resume on Tuesday, May 28th . 

  DETAILS
    Close

    Timer, 24V, 10-1000 Minutes, Krdm215M, Product # 383566

    Timer, 24V, 10-1000 Minutes, Krdm215M, Product # 383566

    • Shipping Type:
      Parcel
    • Units:
      EA
    $576.57
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    2 in
    Width
    3 in
    Height
    1 1/2 in
    Weight
    0 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget