DETAILS
    Close

    Transformer, 208/230/460, 250VA, CT0250-EJ00.GHF, Product # 386283

    Transformer, 208/230/460, 250VA, CT0250-EJ00.GHF, Product # 386283

    • Shipping Type:
      Freight
    • Units:
      EA
    $798.38
    In stock 
    4 on Hand
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    5.25 in
    Width
    4 1/2 in
    Height
    4 1/2 in
    Weight
    8 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget