DETAILS
    Close

    Hood Clip, Aluminum, AE|AS, Product # 516713

    Hood Clip, Aluminum, AE|AS, Product # 516713

    PRODUCT ALERT : Additional Item
    Angle does not include tinnerman clip.  Please order #415244 if required. 
    • Shipping Type:
      Parcel
    • Units:
      EA
    $3.98
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    3 in
    Width
    3 in
    Height
    1 in
    Weight
    0.2 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget