DETAILS
    Close

    Motor, Re-rate for 220-380/50/3, 3KW, 1500RPM, 220/380V, 50HZ, 3PH, Product # 328307

    Motor, Re-rate for 220-380/50/3, 3KW, 1500RPM, 220/380V, 50HZ, 3PH, Product # 328307

    • Shipping Type:
      Freight
    • Units:
      EA
    $2,811.35
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    28 in
    Weight
    77 lbs
    Housing Material
    Aluminum
    Frame Type
    L
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    100
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    3 KW 1500 220 50 3 10.8
    3 KW 1500 380 50 3 6.26
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget