Greenheck will be closed Thursday, July 4th in observance of the July 4th holiday.  Please note that shipments on July 5th may incur shipment delays.  Full order shipments will resume on Monday, July 8th.

  DETAILS
    Close

    Motor, F0816A4347, 92.6 Watts, 1050|1300|1550 RPM, 115V, 60Hz, 1Ph, Product # 311742

    Motor, F0816A4347, 92.6 Watts, 1050|1300|1550 RPM, 115V, 60Hz, 1Ph, Product # 311742

    If replacing motor #303441, rotate the motor to fit the second set of mounting holes in the existing motor plate. Plate #721648 required for use in the SQ-95.

    • Shipping Type:
      Parcel
    • Units:
      EA
    $361.02
    In stock 
    10 on Hand
    Free shipping

    If replacing motor #303441, rotate the motor to fit the second set of mounting holes in the existing motor plate. Plate #721648 required for use in the SQ-95.

    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    7 in
    Width
    5 in
    Height
    5 in
    Weight
    10 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Service Factor
    1
    Voltage
    115
    HP
    1/8
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1550
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    48
    Watts
    92.6
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Shipping Type
    Parcel
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    92.6 W 1300 115 60 1 1.4
    92.6 W 1050 115 60 1 1.2
    92.6 W 1550 115 60 1 1.6
    92.6 W 1300 115 60 1 1.4
    92.6 W 1050 115 60 1 1.2
    92.6 W 1550 115 60 1 1.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget