DETAILS
    Close

    Motor, 0.5HP, 900 RPM, 115/230V, 60Hz, 1Ph, Product # 329458

    Motor, 0.5HP, 900 RPM, 115/230V, 60Hz, 1Ph, Product # 329458

    • Shipping Type:
      Parcel
    • Units:
      EA
    $862.50
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Shaft Diameter
    0.5 in
    Weight
    23 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    48
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 900 115 60 1 5.6
    0.5 HP 900 230 60 1 2.8
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget