DETAILS
    Close

    Motor, 7163-7303 Piedras, 30 Watts, 1050|1300|1550 RPM, 115V, 60Hz, 1Ph, Product # 301462

    Motor, 7163-7303 Piedras, 30 Watts, 1050|1300|1550 RPM, 115V, 60Hz, 1Ph, Product # 301462

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    329868
    Motor, S33G202Yb-01+, 30Watt, 1050/1300/1550 RPM, 115V, 60Hz, 1Ph, Product # 329868 Thru Bolt Motors $206.42 EA $206.42 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    7 in
    Width
    3 1/2 in
    Height
    3 1/2 in
    Weight
    4 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Service Factor
    1
    Voltage
    115
    HP
    1/20
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1550
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    33
    Watts
    30
    Shipping Type
    Freight
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    30 W 1300 115 60 1 0.6
    30 W 1550 115 60 1 1.1
    30 W 1050 115 60 1 0.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget