DETAILS
    Close

    Motor, Large Frame, B0302Vlg3Umh, 30HP, 3600 RPM, 208-230/460V, 60Hz, 3Ph, Product # 302989

    Motor, Large Frame, B0302Vlg3Umh, 30HP, 3600 RPM, 208-230/460V, 60Hz, 3Ph, Product # 302989

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.625 in
    Weight
    373 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Freight
    Frame Size
    284TS
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    30 HP 3600 208 60 3 74
    30 HP 3600 460 60 3 74
    30 HP 3600 230 60 3 74
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget