DETAILS
    Close

    Motor, D0824B3755, 348 Watts, 1600 RPM, 115V, 60Hz, 1Ph, Product # 309133

    Motor, D0824B3755, 348 Watts, 1600 RPM, 115V, 60Hz, 1Ph, Product # 309133

    • Shipping Type:
      Parcel
    • Units:
      EA
    $465.37
    In stock 
    36 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    9 in
    Width
    5 in
    Height
    5 in
    Weight
    10 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1600
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    55
    Watts
    348
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    348 W 1600 115 60 1 3.3
    348 W 1600 115 60 1 3.3
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget