DETAILS
    Close

    Motor, F0520B4127, 70|76.3 Watts, 900|1070 RPM, 220-240//230V, 50/60Hz, 1Ph, Product # 311741

    Motor, F0520B4127, 70|76.3 Watts, 900|1070 RPM, 220-240//230V, 50/60Hz, 1Ph, Product # 311741

    • Shipping Type:
      Parcel
    • Units:
      EA
    $384.85
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    10 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    70 W 900 230 50 1 1.6
    70 W 900 220 50 1 1.6
    76.3 W 1070 230 60 1 1.6
    76.3 W 1070 240 60 1 1.6
    70 W 900 240 50 1 1.6
    70 W 900 230 50 1 1.6
    76.3 W 1070 240 60 1 1.6
    76.3 W 1070 230 60 1 1.6
    76.3 W 1070 220 60 1 1.6
    76.3 W 1070 220 60 1 1.6
    70 W 900 240 50 1 1.6
    70 W 900 220 50 1 1.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget