DETAILS
    Close

    Motor, YHS80-30-1.8UF, Product # 318861

    Motor, YHS80-30-1.8UF, Product # 318861

    • Shipping Type:
      Parcel
    • Units:
      EA
    $149.74
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    3.1 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    A
    Motor Phase
    1
    Motor Type
    PSC
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    800
    Thermal Protection
    AutoOverload
    Watts
    6
    Shipping Type
    Parcel
    Country of Origin (Primary)
    CN
    Explosion Proof
    n/a
    Base Type
    No Base
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    6 W 800 115 60 1 0.17
    6 W 800 115 60 1 0.17
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget