DETAILS
    Close

    Vari-Green Motor, Pre-Programmed, FA716A4683. Product # 329558

    Vari-Green Motor, Pre-Programmed, FA716A4683. Product # 329558

    PRODUCT ALERT : Returnable Vari-Green
    This Vari-Green motor qualifies for return and is subject to a 30% restock fee. See the 'Returns' section at the bottom of this page for more information.
    • Shipping Type:
      Freight
    • Units:
      EA
    $1,016.76
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Weight
    0 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Motor Enclosure
    n/a
    Thermal Protection
    OneShot
    Shipping Type
    Freight
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.27 HP 1550 277 60 1 2.2
    0.27 HP 1550 208 60 1 2.5
    0.27 HP 1550 230 60 1 2.5
    0.27 HP 1550 277 50 1 2.2
    0.27 HP 1550 115 60 1 4.1
    0.27 HP 1550 230 50 1 2.5
    0.27 HP 1550 230 60 1 2.5
    0.27 HP 1550 115 60 1 4.1
    0.27 HP 1550 115 50 1 4.1
    0.27 HP 1550 277 50 1 2.2
    0.27 HP 1550 208 50 1 2.5
    0.27 HP 1550 208 60 1 2.5
    0.27 HP 1550 230 50 1 2.5
    0.27 HP 1550 277 60 1 2.2
    0.27 HP 1550 208 50 1 2.5
    0.27 HP 1550 115 50 1 4.1
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget