DETAILS
    Close

    Bearing, P2B-SCAH-112, Product # 360093

    Bearing, P2B-SCAH-112, Product # 360093

    • Shipping Type:
      Parcel
    • Units:
      EA
    $268.45
    In stock 
    14 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.5
    Length
    7.44 in
    Width
    2 in
    Height
    4.28 in
    Weight
    2 lbs
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    7891
    ExpansionType
    Non-Expansion
    LockingDeviceType
    Set Screw
    SealType
    Single Lip Seals with Flingers
    StaticLoadCapacitykN
    4906
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    1.75 in
    Shaft Locking Type
    Setscrew
    Shipping Type
    Parcel
    Series
    209
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget