DETAILS
    Close

    Bearing, P2B-DLAH-100, Product # 360265

    Bearing, P2B-DLAH-100, Product # 360265

    • Shipping Type:
      Parcel
    • Units:
      EA
    $349.11
    In stock 
    10 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.38
    Length
    5.5 in
    Width
    1 2/5 in
    Height
    2.77 in
    Weight
    1.81 lbs
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    3146
    ExpansionType
    Non-Expansion
    LockingDeviceType
    Concentric Locking Collar
    SealType
    Single Lip Seals with Flingers
    StaticLoadCapacitykN
    1789
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    1 in
    Shipping Type
    Parcel
    Series
    205
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget