DETAILS
    Close

    Bearing, 1 Inch, Lau, 01774002, with Rubber Boot, Product # 458072

    Bearing, 1 Inch, Lau, 01774002, with Rubber Boot, Product # 458072

    • Shipping Type:
      Parcel
    • Units:
      EA
    $173.33
    In stock 
    4 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    2.531 in
    Width
    1 1/2 in
    Height
    2.531 in
    Weight
    0.6 lbs
    ExpansionType
    Fixed
    InsertMaterial
    Steel
    InsertType
    Ball
    LockingDeviceType
    Locking Collar
    SealType
    Rubber
    DynamicLoadCapacitykN
    3147
    StaticLoadCapacitykN
    1810
    Housing Material
    Steel
    Bearing Lubrication
    Grease
    Bore Diameter
    1 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget