DETAILS
    Close

    Grille Assembly, Standard, Greenheck, Product # 484516

    Grille Assembly, Standard, Greenheck, Product # 484516

    • Shipping Type:
      Parcel
    • Units:
      EA
    $47.71
    In stock 
    55 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    14.938 in
    Width
    13 3/8 in
    Height
    3/4 in
    Weight
    0.5 lbs
    Package Depth
    7 in
    Package Height
    15 in
    Package Weight
    1 lbs
    Package Width
    15 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget