DETAILS
    Close

    Hot Gas Reheat Coil,20x24R01516L12-05E, Product # 483219

    Hot Gas Reheat Coil,20x24R01516L12-05E, Product # 483219

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return.  Sales are final. 
    • Shipping Type:
      Freight
    • Units:
      EA
    $4,990.26
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    35 in
    Width
    3 in
    Height
    22 in
    Weight
    13 lbs
    Package Depth
    34 in
    Package Height
    45 in
    Package Width
    17 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget