Greenheck will be closed Thursday, July 4th in observance of the July 4th holiday.  Please note that shipments on July 5th may incur shipment delays.  Full order shipments will resume on Monday, July 8th.

  DETAILS
    Close

    Fenwal To Baso Conversion, Dg 24V, Product # 869090

    Fenwal To Baso Conversion, Dg 24V, Product # 869090

    • Shipping Type:
      Parcel
    • Units:
      EA
    $722.03
    In stock 
    3 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    6 in
    Width
    4 1/2 in
    Height
    4 in
    Weight
    0.6 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget