DETAILS
    Close

    Ssr Wo/Hs, 20A-50A, Thermolec Cct150, Product # 384419

    Ssr Wo/Hs, 20A-50A, Thermolec Cct150, Product # 384419

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,091.01
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    2.5 in
    Width
    2 in
    Height
    1 1/4 in
    Weight
    0.2 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget