DETAILS
    Close

    Roof Curb Adapter, Adapts 17" Fan Curb Cap/Base to 19" Roof Curb, Product # ADAPTER-17-19

    Roof Curb Adapter, Adapts 17" Fan Curb Cap/Base to 19" Roof Curb, Product # ADAPTER-17-19

    • Increases mounting area of fan base to fit larger curb
    • Adapt your existing curb to a new rooftop unit
    • Allows for quick and easy replacements
    • Galvanized steel construction
    $290.02
    10 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Increases mounting area of fan base to fit larger curb
    • Adapt your existing curb to a new rooftop unit
    • Allows for quick and easy replacements
    • Galvanized steel construction

    Curb adapters are designed to adapt standard curb cap dimensions to existing curb when replacing a fan or ventilator. Constructed of galvanized steel. For use with CUE models, sizes 060 through 070, and G models, sizes 060 through 095.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    19 in
    Width
    19 in
    Height
    5 in
    Weight
    7 lbs
    For Use With
    Model G 060-095
    Model CUE 060-070
    Construction Material
    Galvanized Steel
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget