Greenheck will be closed Monday, May 27th in observance of Memorial Day.  Order shipments will resume on Tuesday, May 28th . 

  DETAILS
    Close

    Roof Curb Adapter, Adapts 19" Fan Curb Cap/Base to 22" Roof Curb, Product # ADAPTER-19-22

    Roof Curb Adapter, Adapts 19" Fan Curb Cap/Base to 22" Roof Curb, Product # ADAPTER-19-22

    • Increases mounting area of fan base to fit larger curb
    • Adapt your existing curb to a new rooftop unit
    • Allows for quick and easy replacements
    • Galvanized steel construction
    $290.02
    10 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Increases mounting area of fan base to fit larger curb
    • Adapt your existing curb to a new rooftop unit
    • Allows for quick and easy replacements
    • Galvanized steel construction

    Curb adapters are designed to adapt standard curb cap dimensions to existing curb when replacing a fan or ventilator. Constructed of galvanized steel. For use with AE-10, AS-10, CUBE models, sizes 099 through 131, CUE models, sizes 080-099 and GB models, sizes 071 through 131.

    Specifications
    Length
    22 in
    Width
    22 in
    Height
    5 in
    Weight
    8.5 lbs
    For Use With
    Model CUBE 099-131
    Model GB 071-131
    Model AE-10
    Model AS-10
    Model CUE 080-099
    Construction Material
    Galvanized Steel
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget