DETAILS
    Close

    Roof Curb for 13 In. Square Base, 12 In. High, Product # GPI-13-G12

    Roof Curb for 13 In. Square Base, 12 In. High, Product # GPI-13-G12

    • Designed to fit 13" pipe portal cover
    • 2-inch mounting flange
    • Rigid, fiberglass insulation
    • Welded, straight-sided construction
    • Shipping Type:
      Freight
    $138.19
    In stock 
    13 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Designed to fit 13" pipe portal cover
    • 2-inch mounting flange
    • Rigid, fiberglass insulation
    • Welded, straight-sided construction
    • Shipping Type:
      Freight

    GPI roof curbs are designed for flat, insulated or non-insulated roof decks. Constructed of 18 gauge galvanized steel and fully formed on three sides with a single, fully welded seam.

    Specifications
    Length
    11.5 in
    Width
    11 1/2 in
    Height
    12 in
    Flashing Flange
    2 in
    Application
    Flat Roofs
    For Use With
    Model 485059 Pipe Portal Cap
    Model 485060 Pipe Portal Cap
    Model 485061 Pipe Portal Cap
    Model 485063 Pipe Portal Cover
    Construction Material
    Galvanized Steel
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget