DETAILS
    Close

    Axial Upblast Exhaust Fan, Product # RBUMO-3L60-100X-QD

    Axial Upblast Exhaust Fan, Product # RBUMO-3L60-100X-QD

    • 60 inch steeply pitched, fabricated steel propeller for low sound levels
    • 72 x 72 inch base with prepunched mounting holes for easy attachment to roof curb
    • 68.5 x 68.5 inch recommended roof opening
    • Shipping Type:
      Freight
    $10,513.67
    In stock 
    10 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 60 inch steeply pitched, fabricated steel propeller for low sound levels
    • 72 x 72 inch base with prepunched mounting holes for easy attachment to roof curb
    • 68.5 x 68.5 inch recommended roof opening
    • Shipping Type:
      Freight

    The RBUMO is an upblast axial exhaust fan designed to discharge air and contaminants up and away from the roof surface for most commercial and many industrial applications. This belt-driven fan features a welded steel propeller designed to run at lower RPMs, generating low sound levels, making the RBUMO the ideal solution for sound critical installations. The motor is located outside of the airstream to allow for high temperature air to be exhausted as well as roof access to the motor.

    • Variable pitch adjustable motor pulley to optimize fan performance
    • Adjustable motor plate for belt tensioning
    • Drive assembly belts, pulleys and keys are sized for 150% of driven horsepower
    • Belts are static–resistant and oil free
    • Cast iron pillow block bearings with grease fittings
    • Steel butterfly dampers prevent backdrafts and provide weather protection when fan is not in operation
    • Drive frames are die-formed, galvanized structural settl to provide a rigid platform for motors, shafts, bearings and drives
    • Windband mounting brackets are designed to also be used as lifting lugs for ease when lifting unit to the roof deck
    Specifications
    Shaft Diameter
    1.75 in
    Base/Panel Length X Width
    72 x 72 in
    Curb Cap Size
    72 in
    Impeller Diameter
    60 in
    Roof Opening Width x Roof Opening Length
    68 1/2 x 68 1/2 in
    Base Height
    2 1/4 in
    Bearing Size
    1 3/4 in
    Height
    75 in
    Weight
    1150 lbs
    Application
    Exhaust General and Clean Air
    Exhaust Air
    Housing Material
    Galvanized Steel
    Drive Type
    Belt Drive
    Impeller Type
    Propeller
    Impeller Material
    Steel
    Includes
    Damper latches
    Steel butterfly damper
    Tie down points
    Certifications
    AMCA Sound & Air
    UL/cUL 705
    Drive Package Description
    Drives Assembled
    Required Accessory
    Roof curb for new installations
    Shipping Type
    Freight
    Performance
    CFM Range
    32454-62787
    FRPM Range
    435-501
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625
    10 10 477 - CFM - - - - - -
    Sones - - - - - -
    Bhp - - - - - -
    10 11.6 501 425 CFM 62787 58385 52937 47335 40068 32454
    Sones 40 40 40 40 40 40
    Bhp 11.6 11.53 11.41 11.18 10.75 10.63
    10 10
    10 11.6
    477 501
    - 425
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp
    0 - - - 62787 40 11.6
    0.125 - - - 58385 40 11.53
    0.25 - - - 52937 40 11.41
    0.375 - - - 47335 40 11.18
    0.5 - - - 40068 40 10.75
    0.625 - - - 32454 40 10.63
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget