DETAILS
    Close

    Centrifugal Downblast Exhaust Fan, Product # GB-140-LMD122XQD, 751-3209 CFM

    Centrifugal Downblast Exhaust Fan, Product # GB-140-LMD122XQD, 751-3209 CFM

    • 22 x 22 inch base with prepunched mounting holes for easy attachment to roof curb
    • Multiple motor and drive options available to meet any performance and application need
    • 18.5 x 18.5 inch recommended roof opening
    • Shipping Type:
      Freight
    $921.00
    In stock 
    7 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 22 x 22 inch base with prepunched mounting holes for easy attachment to roof curb
    • Multiple motor and drive options available to meet any performance and application need
    • 18.5 x 18.5 inch recommended roof opening
    • Shipping Type:
      Freight

    Model GB, belt drive centrifugal roof exhaust fans are designed to meet the general clean air exhaust requirements for industrial and commercial buildings. Units feature a fully rolled windband bead for increased stability and easy transport. Fresh outside air is drawn in under the motor cover to maximize motor life. Ideal for new installations or for retrofit, replacement applications. Curb adapters and reducers available to eliminate the need to field fabricate transitions when there is an existing roof curb.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • True vibration isolation supports the motor and wheel for long life and quiet operation
    • One-piece aluminum curb cap provides a weather-tight fit
    • Galvanized birdscreen protects the fan discharge from birds and small objects
    • Fully rolled windband bead for increased stability and easy transport
    • Positive motor cooling with fresh air results in maximum motor life
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    Similar to:

    1. Loren Cook ACEB-120
    2. Loren Cook ACEB-150
    3. Captive Aire DD-FA-7
    4. Captive Aire DD-FA-8
    5. Captive Aire DD-FA-9
    6. Twin City Fan BCRD-100D
    7. Twin City Fan BCRD-100DHP
    8. Twin City Fan BCRD-140DHP
    9. Captive Aire DD-FA-7
    10. Captive Aire DD-FA-8
    11. Captive Aire DD-FA-9
    12. Captive Aire DD-FA-11
    13. Captive Aire DD-FA-13
    14. Captive Aire DD-HPFA-7
    15. Captive Aire DD-HPFA-8
    16. Captive Aire DD-HPFA-9
    17. Captive Aire DD-HPFA-11
    18. ACME PV-085
    19. ACME PV-100
    20. ACME PV-120
    21. ACME PV-150
    22. Soler & Palau SDB-10
    23. Soler & Palau SDB-12
    24. Carnes VEBK-6
    25. Carnes VEBK-8

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    22 x 22 in
    Curb Cap Size
    22 in
    Impeller Diameter
    14 3/4 in
    Roof Opening Width x Roof Opening Length
    18 1/2 x 18 1/2 in
    Base Height
    1 3/4 in
    Base Top to Shroud Top
    23 3/4 in
    Damper Width x Damper Height
    16 x 16 in
    Bearing Size
    3/4 in
    Height
    23 3/4 in
    Weight
    54 lbs
    Overall Diameter
    28 3/8 in
    Application
    Exhaust General and Clean Air
    Housing Material
    Spun Aluminum
    Drive Type
    Belt Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Certifications
    AMCA Sound & Air
    High Wind and Hurricane
    Seismic
    UL/cUL 705
    Drive Package Description
    No drive package included
    Required Accessory
    Roof curb for new installations
    Motor Included
    No
    Shipping Type
    Freight
    Package Depth
    33 in
    Package Height
    34 in
    Package Weight
    54 lbs
    Package Width
    33 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    751-3209
    FRPM Range
    520-1730
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1 1.25 1.5 1.75
    1/4 0.04 570 520 CFM 1057 830 - - - - - - - - - -
    Sones 4.8 4.8 - - - - - - - - - -
    Bhp 0.035 0.039 - - - - - - - - - -
    1/4 0.07 710 570 CFM 1317 1148 909 - - - - - - - - -
    Sones 5.9 5.9 5.2 - - - - - - - - -
    Bhp 0.069 0.074 0.074 - - - - - - - - -
    1/4 0.14 880 710 CFM 1632 1497 1349 1143 - - - - - - - -
    Sones 7.4 7.4 7 6.5 - - - - - - - -
    Bhp 0.13 0.14 0.14 0.14 - - - - - - - -
    1/4 0.28 1100 880 CFM 2041 1931 1823 1703 1560 1366 999 - - - - -
    Sones 10.6 10.4 9.9 9.4 9 8.4 7.7 - - - - -
    Bhp 0.25 0.27 0.27 0.28 0.28 0.27 0.24 - - - - -
    1/3 0.05 630 540 CFM 1169 972 - - - - - - - - - -
    Sones 5.2 5.3 - - - - - - - - - -
    Bhp 0.048 0.052 - - - - - - - - - -
    1/3 0.1 780 630 CFM 1447 1293 1109 751 - - - - - - - -
    Sones 6.5 6.5 6 6.1 - - - - - - - -
    Bhp 0.091 0.098 0.1 0.09 - - - - - - - -
    1/3 0.19 970 780 CFM 1799 1676 1550 1395 1167 - - - - - - -
    Sones 8.5 8.4 8 7.5 7 - - - - - - -
    Bhp 0.17 0.18 0.19 0.19 0.19 - - - - - - -
    1/3 0.37 1210 970 CFM 2245 2144 2048 1946 1830 1689 1515 1242 - - - -
    Sones 12.3 12.1 11.6 11.1 1.6 10.2 9.7 9 - - - -
    Bhp 0.34 0.35 0.36 0.37 0.37 0.37 0.36 0.34 - - - -
    1/2 0.04 580 530 CFM 1076 855 - - - - - - - - - -
    Sones 4.9 4.9 - - - - - - - - - -
    Bhp 0.037 0.041 - - - - - - - - - -
    1/2 0.08 720 580 CFM 1336 1169 938 - - - - - - - - -
    Sones 5.9 6 5.3 - - - - - - - - -
    Bhp 0.071 0.078 0.077 - - - - - - - - -
    1/2 0.15 890 720 CFM 1651 1517 1372 1173 - - - - - - - -
    Sones 7.5 7.5 7.1 6.6 - - - - - - - -
    Bhp 0.14 0.14 0.15 0.15 - - - - - - - -
    1/2 0.29 1110 890 CFM 2059 1950 1844 1725 1585 1399 1107 - - - - -
    Sones 10.8 10.6 10.1 9.6 9.1 8.6 8 - - - - -
    Bhp 0.26 0.27 0.28 0.29 0.29 0.28 0.26 - - - - -
    1/2 0.56 1380 1110 CFM 2560 2472 2386 2300 2210 2108 1993 1850 1683 - - -
    Sones 15.4 15 14.6 14.1 13.6 13.2 12.7 12.2 11.7 - - -
    Bhp 0.5 0.52 0.53 0.54 0.55 0.55 0.56 0.55 0.54 - - -
    3/4 0.43 1270 1060 CFM 2356 2260 2168 2072 1966 1845 1691 1490 1150 - - -
    Sones 13.3 13 12.6 12.1 11.6 11.1 10.6 10.1 9.3 - - -
    Bhp 0.39 0.4 0.42 0.43 0.43 0.43 0.43 0.41 0.37 - - -
    3/4 0.83 1580 1270 CFM 2931 2854 2778 2704 2628 2550 2463 2372 2268 2009 1609 -
    Sones 18.3 18.6 17.7 17.5 17.3 16.6 15.7 15.3 15.2 15.1 15.1 -
    Bhp 0.76 0.77 0.79 0.8 0.81 0.82 0.82 0.82 0.83 0.81 0.76 -
    1 0.57 1390 1180 CFM 2579 2491 2406 2321 2232 2131 2018 1879 1723 - - -
    Sones 15.6 15.2 14.8 14.4 13.8 13.4 12.9 12.4 12 - - -
    Bhp 0.51 0.53 0.54 0.55 0.56 0.56 0.57 0.56 0.55 - - -
    1 1.1 1730 1390 CFM 3209 3139 3069 3001 2934 2863 2792 2713 2631 2441 2199 1836
    Sones 21 21 20 20 19.7 19.3 18.5 17.7 17.3 17 16.9 16.7
    Bhp 0.99 1.01 1.03 1.04 1.06 1.07 1.08 1.08 1.08 1.1 1.07 1.01
    1/4 1/4 1/4 1/4 1/3 1/3 1/3 1/3 1/2 1/2 1/2 1/2 1/2 3/4 3/4 1 1
    0.04 0.07 0.14 0.28 0.05 0.1 0.19 0.37 0.04 0.08 0.15 0.29 0.56 0.43 0.83 0.57 1.1
    570 710 880 1100 630 780 970 1210 580 720 890 1110 1380 1270 1580 1390 1730
    520 570 710 880 540 630 780 970 530 580 720 890 1110 1060 1270 1180 1390
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp
    0 1057 4.8 0.035 1317 5.9 0.069 1632 7.4 0.13 2041 10.6 0.25 1169 5.2 0.048 1447 6.5 0.091 1799 8.5 0.17 2245 12.3 0.34 1076 4.9 0.037 1336 5.9 0.071 1651 7.5 0.14 2059 10.8 0.26 2560 15.4 0.5 2356 13.3 0.39 2931 18.3 0.76 2579 15.6 0.51 3209 21 0.99
    0.125 830 4.8 0.039 1148 5.9 0.074 1497 7.4 0.14 1931 10.4 0.27 972 5.3 0.052 1293 6.5 0.098 1676 8.4 0.18 2144 12.1 0.35 855 4.9 0.041 1169 6 0.078 1517 7.5 0.14 1950 10.6 0.27 2472 15 0.52 2260 13 0.4 2854 18.6 0.77 2491 15.2 0.53 3139 21 1.01
    0.25 - - - 909 5.2 0.074 1349 7 0.14 1823 9.9 0.27 - - - 1109 6 0.1 1550 8 0.19 2048 11.6 0.36 - - - 938 5.3 0.077 1372 7.1 0.15 1844 10.1 0.28 2386 14.6 0.53 2168 12.6 0.42 2778 17.7 0.79 2406 14.8 0.54 3069 20 1.03
    0.375 - - - - - - 1143 6.5 0.14 1703 9.4 0.28 - - - 751 6.1 0.09 1395 7.5 0.19 1946 11.1 0.37 - - - - - - 1173 6.6 0.15 1725 9.6 0.29 2300 14.1 0.54 2072 12.1 0.43 2704 17.5 0.8 2321 14.4 0.55 3001 20 1.04
    0.5 - - - - - - - - - 1560 9 0.28 - - - - - - 1167 7 0.19 1830 1.6 0.37 - - - - - - - - - 1585 9.1 0.29 2210 13.6 0.55 1966 11.6 0.43 2628 17.3 0.81 2232 13.8 0.56 2934 19.7 1.06
    0.625 - - - - - - - - - 1366 8.4 0.27 - - - - - - - - - 1689 10.2 0.37 - - - - - - - - - 1399 8.6 0.28 2108 13.2 0.55 1845 11.1 0.43 2550 16.6 0.82 2131 13.4 0.56 2863 19.3 1.07
    0.75 - - - - - - - - - 999 7.7 0.24 - - - - - - - - - 1515 9.7 0.36 - - - - - - - - - 1107 8 0.26 1993 12.7 0.56 1691 10.6 0.43 2463 15.7 0.82 2018 12.9 0.57 2792 18.5 1.08
    0.875 - - - - - - - - - - - - - - - - - - - - - 1242 9 0.34 - - - - - - - - - - - - 1850 12.2 0.55 1490 10.1 0.41 2372 15.3 0.82 1879 12.4 0.56 2713 17.7 1.08
    1 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1683 11.7 0.54 1150 9.3 0.37 2268 15.2 0.83 1723 12 0.55 2631 17.3 1.08
    1.25 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 2009 15.1 0.81 - - - 2441 17 1.1
    1.5 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1609 15.1 0.76 - - - 2199 16.9 1.07
    1.75 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1836 16.7 1.01
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (BHP/kW) includes transmission losses.
    • Performance ratings include the effects of birdscreen.
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Documents
    Videos

    Common methods for tensioning a rooftop exhaust fan belt

    Centering a wheel on a spun aluminum rooftop exhaust fan

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget