Curb Adapters

Adapters change the base dimension of new rooftop equipment to fit that of an existing roof curb. Typically, these are used in situations where the equipment on a roof is being replaced or upgraded.

OVERVIEW

ADAPTER

Curb adapters adjust the standard fan curb cap dimensions to match a non-standard or existing roof curb size.
  • Up to 20 in. larger
  • Up to 10 in. smaller


Purchase Options: