Equipment Supports

Equipment supports secure equipment. These most commonly are utility set fans, or sections of equipment, such as the evaporative cooling section of a make-up air unit, to the roof. These supports mount any equipment to the roof that does not require a roof curb. A variety of models ensure the best fit for each roof.

OVERVIEW

GESI

A straight-sided equipment support for use on flat or pitched roofs. Includes a wood nailer for the attachment of roofing material.

  • 8 to 18 in. heights
  • 4, 6, or 8 in. widths


Purchase Options:

GESS

A canted equipment support for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The cant aides in transition of roofing material.

  • 8, 12 or 14 in. heights
  • 4, 6, or 8 in. widths
Purchase Options:

GESR

A raised canted equipement support for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The raised cant is available up to 6 in. tall for deck insulation.

  • 8, 12 or 14 in. heights
  • 4, 6, or 8 in. widths
Purchase Options: