Curb Extensions

Curb extensions increase the overall height of the installation. Curb extensions can provide additional value. Access to an actuated damper, insect screening, or venting to a non-vented installation, are a few examples.

OVERVIEW

GPE

A curb extension providing additional height to a standard curb. Model GPE features an access door to provide easy access to a damper and damper actuator.
  • 12 to 24 in. heights
Purchase Options:

GPEX

A curb extension designed to provide additional height to a standard curb.

  • 12 to 24 in. heights
Purchase Options:

ATE

A sound attenuated curb extension designed to provide additional height to a standard curb while reducing the noise created by the equipment from entering the building.

  • 18 to 24 in. heights
Purchase Options:

VCE

A curb extension featuring vents along each side. Typically used in a kitchen application with a non-vented curb to provide an installation in accordance with NFPA 96.
  • Height varies by size


Purchase Options:

ISB

A curb extension featuring an insect screen designed for applications where the building must be completely free of insects. Food processing is a common setting for this product.

  • 7 in. height
Purchase Options: