CDS
Model CDS is a round neck square cone diffuser that provides a 360 deg discharge air pattern, available with factory mounted optional 4th cone, adjustable core, damper, or air pattern baffles.
Product Features
- Three Cone Ceiling Diffuser
- 360 Degree throw pattern
- Architectural design with pleasing aesthetic
- Excellent pressure and noise performance
- available in steel and aluminum
- Fit multiple t-bar grid modules
- Available Neck Sizes: 6, 8, 10, 12, 14, and 15 inch
- Optional border styles available for various applications
- Presentaciones
- Performance
- Catálogos
- Manuales de Instrucciones
- Especificación
-
Dibujos
-
STATIC MODEL DOWNLOAD3D CAD2D CADCDS
-
- Videos