![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10017/XG-AFL-TZ_Series.png)
XG-AFL-TZ Series
Architectural Linear Formations satisfy the most demanding engineering and architectural criteria, providing both superior air distribution performance and sculptured elegance. Modes XG-AFL-TZ and XG-AFLC-TZ are designed specifically for use in a 4 inch or 6 inch TechZone ceiling grid. Techzone ceiling grids provide an organized, simple and clean ceiling grid for new projects and the XG-AFL is now fully compatible with this system.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10017/XG-AFL-TZ-4.png)
XG-AFL-TZ
Model XG-AFL-TZ is an extruded aluminum architectural linear slot diffuser compatible with TechZone style ceiling systems.
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10017/XG-AFL-TZ-4.png)
XG-AFLC-TZ
Model XG-AFLC-TZ is an extruded aluminum architectural linear slot diffuser with concealed mounting hardware compatible with TechZone style ceiling systems.