HCD-230-LE
The HCD-230LE is design for use in replacements in existing lab exhaust units, as a standalone in custom lab exhaust units. They also work on Greenheck's Vektor® units.
- Blade Type: Fabricated airfoil
- Pressure: Up to 15 in. wg
- Velocity: Up to 5000 fpm
- Temperature: -40°F to 250°F
- Presentaciones
- Catálogos
- Manuales de Instrucciones
-
Dibujos
-
STATIC MODEL DOWNLOAD3D CAD2D CADHCD-230-LE
-
- Información de aplicación
- Otra información del producto
- Garantía