Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Energy Recovery Wheels

The energy recovery wheel rotates between exhaust and supply airstreams and transfers both sensible (heat) and latent (moisture) energy. This energy wheel consists of and includes:

  • Polymer heat transfer media for sensible energy transfer
  • Silica gel desiccant permanently bonded to polymer media for latent energy transfer
  • Removable segments for ease of maintenance
  • A five-year manufacturer’s warranty (less motor)

OVERVIEW

ERVi

Designed specifically for indoor installations, this unit is Greenheck’s low-profile, modular energy recovery offering. Utilizing highly efficient total enthalpy wheels, the ERVi was designed using the latest energy recovery technology and controls while minimizing the footprint, access, and service clearances needed. The ERVi is the ideal indoor solution offering a wide range of flexibility and configurations to fit any application.
  • 375 to 2,500 cfm
  • Up to 3 in. wg

MiniVent

The compact design of the MiniVent provides an economical solution for small spaces within a larger building, such as school classrooms and small offices. Configurable intake positions allow for floor mounted or ceiling-hung installations. Each unit comes standard with backdraft dampers and Vari-Green® electronically commutated motors.

  • 150 to 850 cfm
  • Up to 1 in. wg
Purchase Options:

ERVe

This unit offers many configurations and is designed for easy installation on rooftops or outdoor ground pad mounting. Weatherproof, double-wall insulated housing with hinged access doors allows for easy access to the unit’s wheel, filters, motors, and controls. An optional BMS integration and wheel economizer are also available.

  • 1,000 to 6,000 cfm
  • Up to 1 in. wg
Purchase Options:

ERV

The ERV low profile design with several duct configurations allows for floor-mounted, ceiling-hung, or outdoor installations. Access panels or optional hinged doors provide easy access to the unit’s energy wheel, filters, motors, and controls. Optional fan VFDs, BMS integration, and wheel economizer are also available.

  • 500 to 12,000 cfm
  • Up to 1.5 in. wg
Purchase Options: