![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10002/Energy-Recovery-Ventilators_Preconditioners_Total-Energy-Core.png)
Energy Recovery Cores
A total energy recovery core transfers both sensible (heat) and latent (moisture) energy between the exhaust and supply airstreams without the airstreams mixing. The total energy core is offered with either a fiber or a polymer membrane, layered in a cross-flow corrugated structure. The core separates the supply and exhaust air, ensuring only fresh air is introduced into the indoor space. These materials provide superior heat transfer and mositure permeability.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10002/MiniCore-10_Open.png)
MiniCore
The MiniCore uses a total energy fiber membrane core, direct drive fans, and Vari-Green® electronically commutated motors. Designed for indoor installations, the MiniCore can mount in any orientation and features configurable intake and discharge connections.
- 150 to 1,000 cfm
- Up to 1 in. wg
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10011/ECV-20_Indoor_Open.png)
ECV
The ECV uses a total energy core with options for fan VFDs, microprocessor controls, BMS integration and core economizer for indoor or outdoor installations.
- 500 to 4,400 cfm (fiber membrane energy core)
- 500 to 5,000 cfm (polymer membrane energy core)
- Up to 1 in. wg
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
MiniCoreECV
-
- Application Information
- Videos
- Other Product Information
- Warranty
- Project Profiles