Energy Recovery Wheels
The energy recovery wheel rotates between exhaust and supply airstreams and transfers both sensible (heat) and latent (moisture) energy. This energy wheel consists of and includes:
- Polymer heat transfer media for sensible energy transfer
- Silica gel desiccant permanently bonded to polymer media for latent energy transfer
- Removable segments for ease of maintenance
- A five-year manufacturer’s warranty (less motor)
OVERVIEW

ERVi
- 375 to 2,500 cfm
- Up to 3 in. wg

MiniVent
The compact design of the MiniVent provides an economical solution for small spaces within a larger building, such as school classrooms and small offices. Configurable intake positions allow for floor mounted or ceiling-hung installations. Each unit comes standard with backdraft dampers and Vari-Green® electronically commutated motors.
- 150 to 850 cfm
- Up to 1 in. wg

ERVe
This unit offers many configurations and is designed for easy installation on rooftops or outdoor ground pad mounting. Weatherproof, double-wall insulated housing with hinged access doors allows for easy access to the unit’s wheel, filters, motors, and controls. An optional BMS integration and wheel economizer are also available.
- 1,000 to 6,000 cfm
- Up to 1 in. wg

ERV
The ERV low profile design with several duct configurations allows for floor-mounted, ceiling-hung, or outdoor installations. Access panels or optional hinged doors provide easy access to the unit’s energy wheel, filters, motors, and controls. Optional fan VFDs, BMS integration, and wheel economizer are also available.
- 500 to 12,000 cfm
- Up to 1.5 in. wg
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
MiniVentERVeERV
-
- Application Information
- Videos
- Other Product Information
- Warranty
- Project Profiles