Vektor-MD

Vektor-MD utilizes an inline mixed flow fan available in belt or direct drive configuration both with a bifurcated housing, keeping drive components out of the contaminated airstream. The windband and nozzle combination entrain ambient air to assist in the dilution of the contaminated exhaust. Available with up to six fans on a common plenum, the Vektor-MD fan(s) can also be supplied with the Vektor-ERS, energy recovery system.

  • 1,500 to 83,000 cfm per fan
  • Up to 11.5 in. wg
  • Spark C or B resistant construction