Vektor-CH

The Vektor-CH uses a high-efficiency centrifugal wheel with backward-inclined flat or airfoil blade technology in a scroll style fan with an engineered high plume discharge nozzle. This centrifugal fan design offers greater airflow and pressure capabilities. The Vektor-CH is available in belt or direct drive arrangements and single fan to quadruple fan system configurations.

  • 1,000 to 56,000 cfm per fan
  • Up to 12 in. wg
  • Spark C or B resistant construction

Certifications:

UL/cUL Listed for Electrical (UL/cUL 705)

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

Purchase Options: