Vektor-H

The Vektor-H utilizes a direct or belt-driven, tubular centrifugal fan with an efficient conical nozzle designed to propel fumes safely away from the building. These fans can be configured in single, double or triple fan systems.

  • 500 to 26,000 cfm per fan
  • Up to 4 in. wg
  • Spark B resistant construction standard

Certifications:

Florida Building Code

Florida Product Approval

Notice Of Acceptance (NOA High Wind)

Texas Department of Insurance

UL/cUL Listed for Electrical (UL/cUL 705) and Grease Exhaust (UL/cUL 762)

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

Purchase Options: