Vektor®-HS

The Vektor-HS utilizes the cost-effective belt-driven, tubular centrifugal fan with VGN technology. This maintains constant discharge stack velocity regardless of laboratory exhaust airflow. As airflow through the fan varies, the variable nozzle automatically adjusts to maintain the specified discharge velocity to prevent re-entrainment in the make-up air unit. The unit is available in single fan to triple fan systems.

  • 1,000 to 26,000 cfm per fan
  • Up to 3.5 in. wg
  • Spark B resistant construction

Certifications:

AMCA licensed for Air performance (AMCA 210)

Florida Product Approval

Notice Of Acceptance (NOA High Wind)

UL/cUL Listed for Electrical (UL/cUL 705)

Purchase Options: