Vektor-MS

The Vektor-MS is an inline fan with a bifurcated housing to keep drive components out of the contaminated airstream. Its variable geometry nozzle (VGN) technology recognizes changes in airflow and static pressure in an occupied space. This causes the fan’s operation to adjust throughout the day based on demand. Vektor-MS is available in belt or direct drive systems and up to four fans per system.

  • 2,000 to 32,000 cfm per fan
  • Up to 10 in. wg
  • Spark C or B resistant construction