ARC

Model ARC low-profile axial condenser fan features a highly efficient galvanized steel propeller and electronically commutated (EC) motor with 0-10V speed control capabilities. Motor is IP54 rated and tested under UL-705-Water Spray and can operate up to 60° C ambient temperature.

  • Up to 7,100 cfm
  • Up to 1.0 in. wg