Experience Best-In-Class Product Selection with:

eCAPSeCAPS

FPB

Model FPB is a pressure blower that uses a radial aluminum blade wheel providing efficient operation and spark resistant construction. Housing design is fully rotatable and constructed of steel with a baked polyester coating. All models are direct drive, arrangement 4 with wheels directly connected to the motor shaft.

  • 200 to 2,500 cfm
  • Up to 9.5 in. wg