Experience Best-In-Class Product Selection with:

eCAPSeCAPS

PLG

In most instances, plug fans are unhoused and rely on the plenum space around the backward-inclined centrifugal wheel to direct airflow as required in the system. Model PLG is available in belt or direct drive with steel, aluminum or 316 stainless steel constructions.

  • 900 to 71,000 cfm per fan
  • Up to 8 in. wg
  • AMCA Spark B or C resistant construction (available)
  • 800°F maximum operating temperature (optional)
Purchase Options: