Experience Best-In-Class Product Selection with:

eCAPSeCAPS

BAER

The BAER is a belt driven propeller fan, designed for expanded performance in wall mounted clean-air applications. Units feature cast aluminum airfoil or fabricated steel blades and hubs. The BAER features a standard belt-tensioning system and is available in sizes between 24 and 48 inches.

  • 300 to 54,000 cfm
  • Up to 3.7 in. wg.

Certifications:

UL/cUL Listed for Electrical (UL/cUL 705)

AMCA licensed for FEI, Air & Sound Performance

Purchase Options: