Experience Best-In-Class Product Selection with:

eCAPSeCAPS

SBS

Model SBS is a belt drive propeller fan, specifically designed for wall-mounted applications, supplying clean air. These units feature fabricated steel propellers.

  • 300 to 86,850 cfm
  • Up to 1.0 in. wg.

Certifications:

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options: