SS
Model SS is a direct drive propeller supply fan designed for clean air, wall mount applications. The SS features fabricated steel or aluminum propellers.
- 100 to 7,100 cfm
- Up to 0.75 in. wg.
Certifications:
Seismic Rated available on select sizes and configurations
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance