DETAILS
    Close

    Motion Detector Switch, Product # 386339

    Motion Detector Switch, Product # 386339

    Motion detectors use a passive infrared motion detector to automatically turn the fan on when a change in motion is sensed. They have a viewing area of 180 degrees, however they must be placed in the line-of-sight. May be used with SP and CSP fans or fan/light combinations.

    • Shipping Type:
      Freight
    • Units:
      EA
    $116.70
    In stock 
    22 on Hand
    Free shipping

    Motion detectors use a passive infrared motion detector to automatically turn the fan on when a change in motion is sensed. They have a viewing area of 180 degrees, however they must be placed in the line-of-sight. May be used with SP and CSP fans or fan/light combinations.

    • Shipping Type:
      Freight
    • Units:
      EA

    Motion detectors use a passive infrared motion detector to automatically turn the fan on when a change in motion is sensed. They have a viewing area of 180 degrees, however they must be placed in the line-of-sight. May be used with SP and CSP fans or fan/light combinations.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    4.5 in
    Width
    2 in
    Height
    2 in
    Weight
    0.4 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget