Shipping Type | Order By |
---|---|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
Next Day Air (Calculated at checkout) |
3:00 PM CST |
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
Shipping Type | Order By |
---|---|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
Next Day Air (Calculated at checkout) |
3:00 PM CST |
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
SKU | DESCRIPTION | PRICE | LEAD TIME | |||
---|---|---|---|---|---|---|
![]() |
Model:
Model
Model / Size:
Selection Model
|
Dehumidistat, 120V/3 Amp, Product # 385364 | $149.64 |
In stock
10 on Hand
|
Add to Compare List |
|
![]() |
Model:
Model
Model / Size:
Selection Model
|
Motion Detector Switch, Product # 386339 | $116.70 |
In stock
22 on Hand
|
Add to Compare List |
|
![]() |
Model:
Model
Model / Size:
Selection Model
|
Thermostat, Cooling, 50-90ºF Set Point Range, Product # 386367 | $116.70 |
In stock
6 on Hand
|
Add to Compare List |
|
![]() |
Model:
Model
Model / Size:
Selection Model
|
Digital Humidity Sensor, For Models SP-A50-A390, Product # 386429 | $105.52 |
In stock
247 on Hand
|
Add to Compare List |
|
![]() |
Model:
Model
Model / Size:
Selection Model
|
Switch Assembly, 2 Function, with Plate, Product # 872244 | $50.00 |
In stock
14 on Hand
|
Add to Compare List |
|
![]() |
Model:
Model
Model / Size:
Selection Model
|
Time Delay Switch, Wall Mounted, Product # 874214 | $165.34 |
In stock
2 on Hand
|
Add to Compare List |
|
![]() |
Model:
Model
Model / Size:
Selection Model
|
Switch Assembly, 1 Function, with Switch, Product # 872243 | $19.44 |
5 Days
Lead Time |
Add to Compare List |
|
![]() |
Model:
Model
Model / Size:
Selection Model
|
Control Switch, Minimum Ventilation, Product # 876265 | $170.19 |
5 Days
Lead Time |
Add to Compare List |
|
![]() |
Model:
Model
Model / Size:
Selection Model
|
Thermostat, Reverse Acting, 120V/16 Amp, Product # 380044 | $139.08 |
28 Days
Lead Time |
Add to Compare List |
Dehumidistats are available with models SP and CSP fans to ventilate humid spaces. The sensor automatically detects excess humidity and activates a ventilation fan for control of excess condensation. There are automatic, manual, or air cycle modes. This can replace a single pole switch for control of a ventilating fan.
Motion detectors use a passive infrared motion detector to automatically turn the fan on when a change in motion is sensed. They have a viewing area of 180 degrees, however they must be placed in the line-of-sight. May be used with SP and CSP fans or fan/light combinations.
When the temperature in the space rises above the set point of 50 F - 90 F the contacts close and the thermostat will signal the fan to come on in order to exhaust air from the space. Includes face mounted thermometer that displays room temperature.
The plug-in integrated dehumidistat automatically detects excess humidity in a space and activates the fan for control of excess moisture. The sensitivity is adjustable from 50% RH to 80% RH and also includes a built in 15 minute time delay.
Switches may be used on model SP and CSP fans to enable manual control of your fan or fan and light combination. Two single pole combination switch assembly rated for 120V, 15A. UL Listed.
Time delay switches save energy by automatically turning off equipment. They may be used with SP and CSP fans or fan and light combinations for extended operating time of fan. Time delay switches act in the same manner as a standard switch, however, there is a delay of 10 to 60 minutes after the fan has been turned off.
Switches may be used on model SP and CSP fans to enable manual control of your fan or fan and light combination. Single pole rocker switch assembly rated for 120-277V, 15A. UL Listed.
The Minimum Ventilation Control Switch monitors the operation of the fan to make sure that the space is receiving the correct amount of ventilation per ASHRAE 62.2.
Adjustable for temperature ranges between 30ºF to 110ºF (-1ºC to 43ºC), 120V, 16 amp