DETAILS
    Close

    Time Delay Switch, Wall Mounted, Product # 874214

    Time Delay Switch, Wall Mounted, Product # 874214

    Time delay switches save energy by automatically turning off equipment. They may be used with SP and CSP fans or fan and light combinations for extended operating time of fan. Time delay switches act in the same manner as a standard switch, however, there is a delay of 10 to 60 minutes after the fan has been turned off.

    • Shipping Type:
      Freight
    • Units:
      EA
    $165.34
    In stock 
    2 on Hand
    Free shipping

    Time delay switches save energy by automatically turning off equipment. They may be used with SP and CSP fans or fan and light combinations for extended operating time of fan. Time delay switches act in the same manner as a standard switch, however, there is a delay of 10 to 60 minutes after the fan has been turned off.

    • Shipping Type:
      Freight
    • Units:
      EA

    Time delay switches save energy by automatically turning off equipment. They may be used with SP and CSP fans or fan and light combinations for extended operating time of fan. Time delay switches act in the same manner as a standard switch, however, there is a delay of 10 to 60 minutes after the fan has been turned off.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    1 lbs
    Shipping Type
    Freight
    Package Depth
    11 in
    Package Height
    9 in
    Package Weight
    1 lbs
    Package Width
    11 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget