DETAILS
    Close

    Inline Cabinet Fan, Model CSP-A110

    Model CSP inline cabinet fans are designed for clean air applications where low sound levels are desired. Low sound levels are achieved through quiet running forward curved wheels.

    Inline cabinet fans, designed for clean air applications where low sound levels are desired.

    Certifications:

    • AMCA Air Performance
    • UL/cUL 507
    SKU DESCRIPTION PRICE LEAD TIME
    Model: CSP-A
    Model / Size: CSP-A110
    Inline Cabinet Fan, Product # CSP-A110-QD, 77-124 CFM $313.00
    In stock 
    206 on Hand

    Add to Compare List

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 4 of 4 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    312281
    Motor, YHS80-30-2.0uF, 18.5 Watts, 950 RPM, 115V, 60Hz, 1Ph, Product # 312281

    Pricing not available
    312281
    Motor, YHS80-30-2.0uF, 18.5 Watts, 950 RPM, 115V, 60Hz, 1Ph, Product # 312281
    Motors
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    1043275
    Motor, YHS80-30-D2.0, 18.5W, 950RPM, 115V, 60hZ, 1PH, Product # 1043275

    $98.99
    1043275
    Motor, YHS80-30-D2.0, 18.5W, 950RPM, 115V, 60hZ, 1PH, Product # 1043275
    Yolk Mount Motors $98.99 1
    EA $98.99 In-Stock 257 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    Requires hub clip 456676
    473303
    Wheel, Plastic, 5/16 Inch Bore, CW, Product # 473303

    $30.02
    473303
    Wheel, Plastic, 5/16 Inch Bore, CW, Product # 473303
    Wheels $30.02 1
    EA $30.02 In-Stock 10 on hand
    456676
    Hub Spring Clip, SP-210-218|CSP-210-218, Product # 456676

    $1.38
    456676
    Hub Spring Clip, SP-210-218|CSP-210-218, Product # 456676
    Hardware $1.38 1
    EA $1.38 In-Stock 356 on hand
    486036
    Isolator Kit, SP Series, Contains Qty 4 each of shock mount bushing, ring, and mount. Product # 486036

    $16.35
    486036
    Isolator Kit, SP Series, Contains Qty 4 each of shock mount bushing, ring, and mount. Product # 486036
    Hardware $16.35 1
    EA $16.35 In-Stock 35 on hand
    chat-widget